Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B*1 | t | L2 | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLH-M8-10 | M8 | 1.25 | 10 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 7.2 | 17.54 | CAD | Cart |
SLH-M8-12 | M8 | 1.25 | 12 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 7.8 | 17.54 | CAD | Cart |
SLH-M8-16 | M8 | 1.25 | 16 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 9 | 13.06 | CAD | Cart |
SLH-M8-20 | M8 | 1.25 | 20 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 10 | 13.39 | CAD | Cart |
SLH-M8-25 | M8 | 1.25 | 25 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 12 | 13.72 | CAD | Cart |
SLH-M8-30 | M8 | 1.25 | 30 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 14 | 14.46 | CAD | Cart |
SLH-M8-35 | M8 | 1.25 | 35 | 13 | 5 | 5 | 3.8 | 22 | 27 | 20 | 16 | 19.73 | CAD | Cart |
SLH-M8-40 | M8 | 1.25 | 40 | 13 | 5 | 5 | 3.8 | 22 | 27 | 20 | 18 | 23.13 | CAD | Cart |
SLH-M8-45 | M8 | 1.25 | 45 | 13 | 5 | 5 | 3.8 | 22 | 27 | 20 | 20 | 26.03 | CAD | Cart |
SLH-M8-50 | M8 | 1.25 | 50 | 13 | 5 | 5 | 3.8 | 22 | 27 | 20 | 22 | 27.82 | CAD | Cart |
*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SLH | |
---|---|
Main Body | SWCH45K Ferrosoferric Oxide Film (Black) |
Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- Conforms to DIN 7984.