• Special Screws
  • Loosening Prevention

SNFX-M4-TZB-ALK

Hexalobular Socket Flat Head Cap Screws with Nylon Patch

  • Vibration resistant treatment
  • Tightening Hole Damage Prevention

Dimension Drawing

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNFX-M4-6-TZB-ALK M4 0.7 6 8 2.3 20 10 0.72 7.80 CAD Cart
SNFX-M4-8-TZB-ALK M4 0.7 8 8 2.3 20 10 0.90 7.33 CAD Cart
SNFX-M4-10-TZB-ALK M4 0.7 10 8 2.3 20 10 1.1 7.02 CAD Cart
SNFX-M4-12-TZB-ALK M4 0.7 12 8 2.3 20 10 1.2 7.33 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNFX-TZB-ALK
Main Body Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11
Strength Class 4.8 Equivalent

Application

Prevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented

Characteristics

  • Hexalobular socket*1 flat head screws with nylon patch.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SNFX-TZB-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch


Related Services

Product List

Click here to see SNFX-TZB-ALK

Click here to see Loosening Prevention