Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZF3-M2.6-3.5-TZB-ALK | M2.6 | 0.45 | 3.5 | 4.5 | 1.1 | 0 | 0.39 | 50 | 0.18 | 45.20 | CAD | Cart |
| SNZF3-M2.6-4-TZB-ALK | M2.6 | 0.45 | 4 | 4.5 | 1.1 | 0 | 0.39 | 50 | 0.19 | 45.20 | CAD | Cart |
| SNZF3-M2.6-5-TZB-ALK | M2.6 | 0.45 | 5 | 4.5 | 1.1 | 0 | 0.39 | 50 | 0.22 | 45.20 | CAD | Cart |
| SNZF3-M2.6-6-TZB-ALK | M2.6 | 0.45 | 6 | 4.5 | 1.1 | 0 | 0.39 | 50 | 0.25 | 45.20 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZF3-TZB-ALK | |
|---|---|
| Main Body | SWCH16A Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Screw return and fallout preventedFor making devices and equipment more compact
Compact precision equipment
Characteristics
- Miniature screws with nylon patch for precision instruments (Type 0-3).
- M1.4 - M2.6.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- Flat head machine screw type with low head height. For applications with limited overhead space.






