Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLH-M2-5-TZB-ALK | M2 | 0.4 | 5 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.3 | 50 | 0.13 | 51.44 | CAD | Cart |
| SLH-M2-6-TZB-ALK | M2 | 0.4 | 6 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.3 | 50 | 0.15 | 51.44 | CAD | Cart |
| SLH-M2-8-TZB-ALK | M2 | 0.4 | 8 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.3 | 50 | 0.19 | 53.78 | CAD | Cart |
| SLH-M2-10-TZB-ALK | M2 | 0.4 | 10 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.3 | 50 | 0.23 | 55.34 | CAD | Cart |
| SLH-M2-12-TZB-ALK | M2 | 0.4 | 12 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.3 | 50 | 0.29 | 57.67 | CAD | Cart |
| SLH-M2.5-5-TZB-ALK | M2.5 | 0.45 | 5 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.5 | 50 | 0.26 | 42.09 | CAD | Cart |
| SLH-M2.5-6-TZB-ALK | M2.5 | 0.45 | 6 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.5 | 50 | 0.29 | 42.87 | CAD | Cart |
| SLH-M2.5-8-TZB-ALK | M2.5 | 0.45 | 8 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.5 | 50 | 0.35 | 43.65 | CAD | Cart |
| SLH-M2.5-10-TZB-ALK | M2.5 | 0.45 | 10 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.5 | 50 | 0.41 | 45.98 | CAD | Cart |
| SLH-M2.5-12-TZB-ALK | M2.5 | 0.45 | 12 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.5 | 50 | 0.47 | 48.32 | CAD | Cart |
| SLH-M3-6-TZB-ALK | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.4 | 50 | 0.53 | 35.85 | CAD | Cart |
| SLH-M3-8-TZB-ALK | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.4 | 50 | 0.62 | 34.29 | CAD | Cart |
| SLH-M3-10-TZB-ALK | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.4 | 50 | 0.7 | 35.07 | CAD | Cart |
| SLH-M3-12-TZB-ALK | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.4 | 50 | 0.78 | 37.41 | CAD | Cart |
| SLH-M4-8-TZB-ALK | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 3.4 | 50 | 1.3 | 35.07 | CAD | Cart |
| SLH-M4-10-TZB-ALK | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 3.4 | 50 | 1.4 | 35.07 | CAD | Cart |
| SLH-M4-12-TZB-ALK | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 3.4 | 50 | 1.6 | 35.85 | CAD | Cart |
| SLH-M4-16-TZB-ALK | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 3.4 | 50 | 1.9 | 39.75 | CAD | Cart |
| SLH-M4-20-TZB-ALK | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 3.4 | 50 | 2.3 | 45.20 | CAD | Cart |
| SLH-M4-25-TZB-ALK | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 3.4 | 50 | 2.8 | 64.69 | CAD | Cart |
| SLH-M4-30-TZB-ALK | M4 | 0.7 | 30 | 7 | 2.8 | 2.5 | 2.3 | 14 | 3.4 | 50 | 3.3 | 61.57 | CAD | Cart |
| SLH-M5-8-TZB-ALK | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 1.8 | 50.66 | CAD | Cart |
| SLH-M5-10-TZB-ALK | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 2 | 37.41 | CAD | Cart |
| SLH-M5-12-TZB-ALK | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 2.3 | 38.19 | CAD | Cart |
| SLH-M5-16-TZB-ALK | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 2.8 | 39.75 | CAD | Cart |
| SLH-M5-20-TZB-ALK | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 3.3 | 42.09 | CAD | Cart |
| SLH-M5-25-TZB-ALK | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 6 | 50 | 4.1 | 50.66 | CAD | Cart |
| SLH-M5-30-TZB-ALK | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 2.7 | 16 | 6 | 50 | 4.9 | 64.69 | CAD | Cart |
| SLH-M5-35-TZB-ALK | M5 | 0.8 | 35 | 8.5 | 3.5 | 3 | 2.7 | 16 | 6 | 50 | 5.7 | 70.14 | CAD | Cart |
| SLH-M6-10-TZB-ALK | M6 | 1 | 10 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 3.5 | 16.53 | CAD | Cart |
| SLH-M6-12-TZB-ALK | M6 | 1 | 12 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 3.8 | 16.53 | CAD | Cart |
| SLH-M6-16-TZB-ALK | M6 | 1 | 16 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 4.5 | 16.84 | CAD | Cart |
| SLH-M6-20-TZB-ALK | M6 | 1 | 20 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 5.3 | 16.84 | CAD | Cart |
| SLH-M6-25-TZB-ALK | M6 | 1 | 25 | 10 | 4 | 4 | 3 | Full Thread | 10 | 20 | 6.4 | 18.71 | CAD | Cart |
| SLH-M6-30-TZB-ALK | M6 | 1 | 30 | 10 | 4 | 4 | 3 | 18 | 10 | 20 | 7.1 | 25.88 | CAD | Cart |
| SLH-M6-35-TZB-ALK | M6 | 1 | 35 | 10 | 4 | 4 | 3 | 18 | 10 | 20 | 8.7 | 28.06 | CAD | Cart |
| SLH-M8-12-TZB-ALK | M8 | 1.25 | 12 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 7.8 | 33.05 | CAD | Cart |
| SLH-M8-16-TZB-ALK | M8 | 1.25 | 16 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 9 | 27.75 | CAD | Cart |
| SLH-M8-20-TZB-ALK | M8 | 1.25 | 20 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 10 | 27.75 | CAD | Cart |
| SLH-M8-25-TZB-ALK | M8 | 1.25 | 25 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 12 | 28.68 | CAD | Cart |
| SLH-M8-30-TZB-ALK | M8 | 1.25 | 30 | 13 | 5 | 5 | 3.8 | Full Thread | 27 | 20 | 14 | 29.62 | CAD | Cart |
| SLH-M8-35-TZB-ALK | M8 | 1.25 | 35 | 13 | 5 | 5 | 3.8 | 22 | 27 | 20 | 16 | 37.41 | CAD | Cart |
| SLH-M10-16-TZB-ALK | M10 | 1.5 | 16 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 15 | 20.58 | CAD | Cart |
| SLH-M10-20-TZB-ALK | M10 | 1.5 | 20 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 17 | 20.89 | CAD | Cart |
| SLH-M10-25-TZB-ALK | M10 | 1.5 | 25 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 19 | 21.67 | CAD | Cart |
| SLH-M10-30-TZB-ALK | M10 | 1.5 | 30 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 22 | 24.79 | CAD | Cart |
| SLH-M10-35-TZB-ALK | M10 | 1.5 | 35 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 24 | 29.62 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SLH-TZB-ALK | |
|---|---|
| Main Body | SWCH45K Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex socket head cap screws with low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- For space-saving of equipment/devices and applications with limited overhead space.