• Special Screws
  • Security screws / Tamper Resistant Screws

SKRS5K-3

System 5 Driver Bits for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SKRS5KSystem 5 Driver Bits for Tamper Resistant Screws寸法図

Unit : mm

Part Number Screw Part No. L B Mass
(g)
Price
(USD)
QTY
(Piece)
SKRS5K-3 SRS5S-M2.5-**/SRS5S-M2.6-** 50 6.35 10.98 53.00 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • System 5 driver bits for screws. Use in combination with the dedicated magnetic screwdriver SRD.

Related Products

Dedicated Magnet Screwdrivers SRDSRD

SKRS5KSystem 5 Driver Bits for Tamper Resistant Screws


Product List

Click here to see Security screws / Tamper Resistant Screws