Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRGFS-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | SRGB-M4 | SRD-6.35 | 10 | 1.03 | 23.38 | Cart |
| SRGFS-M4-16 | M4 | 0.7 | 16 | 8 | 2.3 | SRGB-M4 | SRD-6.35 | 10 | 1.48 | 26.35 | Cart |
| SRGFS-M4-20 | M4 | 0.7 | 20 | 8 | 2.3 | SRGB-M4 | SRD-6.35 | 10 | 1.78 | 28.06 | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRGFS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Countersunk head screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.









