Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRGFS-M5-10 | M5 | 0.8 | 10 | 10 | 2.8 | SRGB-56 | SRD-6.35 | 10 | 1.73 | 29.62 | CAD | Cart |
| SRGFS-M5-16 | M5 | 0.8 | 16 | 10 | 2.8 | SRGB-56 | SRD-6.35 | 10 | 2.45 | 32.58 | CAD | Cart |
| SRGFS-M5-25 | M5 | 0.8 | 25 | 10 | 2.8 | SRGB-56 | SRD-6.35 | 10 | 3.54 | 37.72 | CAD | Cart |
| SRGFS-M5-40 | M5 | 0.8 | 40 | 10 | 2.8 | SRGB-56 | SRD-6.35 | 10 | 5.27 | 47.85 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRGFS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Countersunk head screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.









