Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRGFS-M6-12 | M6 | 1 | 12 | 12 | 3.4 | SRGB-M56 | SRD-6.35 | 10 | 3.04 | 36.94 | Cart |
| SRGFS-M6-16 | M6 | 1 | 16 | 12 | 3.4 | SRGB-M56 | SRD-6.35 | 10 | 3.76 | 41.00 | Cart |
| SRGFS-M6-20 | M6 | 1 | 20 | 12 | 3.4 | SRGB-M56 | SRD-6.35 | 10 | 4.45 | 44.27 | Cart |
| SRGFS-M6-30 | M6 | 1 | 30 | 12 | 3.4 | SRGB-M56 | SRD-6.35 | 10 | 6.14 | 50.35 | Cart |
| SRGFS-M6-40 | M6 | 1 | 40 | 12 | 3.4 | SRGB-M56 | SRD-6.35 | 10 | 7.9 | 63.75 | Cart |
| SRGFS-M6-50 | M6 | 1 | 50 | 12 | 3.4 | SRGB-M56 | SRD-6.35 | 10 | 9.63 | 74.04 | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRGFS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Countersunk head screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.









