Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||||
| SRHFS-M3-6 | M3 | 0.5 | 6 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 0.53 | 13.99 | CAD | Cart |
| SRHFS-M3-8 | M3 | 0.5 | 8 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 0.61 | 13.99 | CAD | Cart |
| SRHFS-M3-10 | M3 | 0.5 | 10 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 0.69 | 14.67 | CAD | Cart |
| SRHFS-M3-12 | M3 | 0.5 | 12 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 0.77 | 15.05 | CAD | Cart |
| SRHFS-M3-16 | M3 | 0.5 | 16 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 0.94 | 17.14 | CAD | Cart |
| SRHFS-M3-20 | M3 | 0.5 | 20 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 1.1 | 18.34 | CAD | Cart |
| SRHFS-M3-25 | M3 | 0.5 | 25 | 6 | 1.75 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 10 | 1.4 | 20.96 | CAD | Cart |
| SRHFS-M4-8 | M4 | 0.7 | 8 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 1.2 | 13.99 | CAD | Cart |
| SRHFS-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 1.4 | 13.99 | CAD | Cart |
| SRHFS-M4-12 | M4 | 0.7 | 12 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 1.5 | 14.67 | CAD | Cart |
| SRHFS-M4-16 | M4 | 0.7 | 16 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 1.8 | 15.05 | CAD | Cart |
| SRHFS-M4-20 | M4 | 0.7 | 20 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 2.2 | 17.14 | CAD | Cart |
| SRHFS-M4-25 | M4 | 0.7 | 25 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 2.5 | 18.34 | CAD | Cart |
| SRHFS-M4-30 | M4 | 0.7 | 30 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 2.9 | 19.49 | CAD | Cart |
| SRHFS-M5-8 | M5 | 0.8 | 8 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 2.3 | 22.75 | CAD | Cart |
| SRHFS-M5-10 | M5 | 0.8 | 10 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 2.5 | 22.75 | CAD | Cart |
| SRHFS-M5-12 | M5 | 0.8 | 12 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 2.7 | 18.34 | CAD | Cart |
| SRHFS-M5-16 | M5 | 0.8 | 16 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 3.2 | 20.96 | CAD | Cart |
| SRHFS-M5-20 | M5 | 0.8 | 20 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 3.7 | 21.65 | CAD | Cart |
| SRHFS-M5-25 | M5 | 0.8 | 25 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 4.2 | 22.75 | CAD | Cart |
| SRHFS-M5-30 | M5 | 0.8 | 30 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 4.8 | 25.88 | CAD | Cart |
| SRHFS-M5-40 | M5 | 0.8 | 40 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 6 | 31.88 | CAD | Cart |
| SRHFS-M5-50 | M5 | 0.8 | 50 | 10 | 2.8 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 7.4 | 39.53 | CAD | Cart |
| SRHFS-M6-10 | M6 | 1 | 10 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 3.9 | 23.38 | CAD | Cart |
| SRHFS-M6-12 | M6 | 1 | 12 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 4.3 | 23.38 | CAD | Cart |
| SRHFS-M6-16 | M6 | 1 | 16 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 5 | 24.96 | CAD | Cart |
| SRHFS-M6-20 | M6 | 1 | 20 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 5.7 | 25.88 | CAD | Cart |
| SRHFS-M6-25 | M6 | 1 | 25 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 6.5 | 29.64 | CAD | Cart |
| SRHFS-M6-30 | M6 | 1 | 30 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 7.4 | 32.41 | CAD | Cart |
| SRHFS-M6-35 | M6 | 1 | 35 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 8.3 | 37.37 | CAD | Cart |
| SRHFS-M6-40 | M6 | 1 | 40 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 9.1 | 37.37 | CAD | Cart |
| SRHFS-M6-50 | M6 | 1 | 50 | 12 | 3.4 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 12 | 45.60 | CAD | Cart |
| SRHFS-M8-10 | M8 | 1.25 | 10 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 9 | 45.60 | CAD | Cart |
| SRHFS-M8-12 | M8 | 1.25 | 12 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 9 | 45.60 | CAD | Cart |
| SRHFS-M8-16 | M8 | 1.25 | 16 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 11 | 45.60 | CAD | Cart |
| SRHFS-M8-20 | M8 | 1.25 | 20 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 12 | 46.09 | CAD | Cart |
| SRHFS-M8-25 | M8 | 1.25 | 25 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 13 | 31.88 | CAD | Cart |
| SRHFS-M8-30 | M8 | 1.25 | 30 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 15 | 57.49 | CAD | Cart |
| SRHFS-M8-35 | M8 | 1.25 | 35 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 17 | 68.26 | CAD | Cart |
| SRHFS-M8-40 | M8 | 1.25 | 40 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 18 | 62.55 | CAD | Cart |
| SRHFS-M8-50 | M8 | 1.25 | 50 | 16 | 4.7 | 5 | SRH-5 | SRHB-5 | SRD-6.35 | 10 | 23 | 74.55 | CAD | Cart |
| SRHFS-M10-25 | M10 | 1.5 | 25 | 18.3 | 5.6 | 6 | SRH-6 | SRHB-6 | SRD-6.35 | 10 | 19 | 188.43 | CAD | Cart |
| SRHFS-M10-30 | M10 | 1.5 | 30 | 18.3 | 5.6 | 6 | SRH-6 | SRHB-6 | SRD-6.35 | 10 | 23 | 195.77 | CAD | Cart |
| SRHFS-M10-40 | M10 | 1.5 | 40 | 18.3 | 5.6 | 6 | SRH-6 | SRHB-6 | SRD-6.35 | 10 | 29 | 215.69 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRHFS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Flat head bolts with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.