Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||||
| SRHS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.1 | 14.00 | CAD | Cart |
| SRHS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.2 | 14.00 | CAD | Cart |
| SRHS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.4 | 14.64 | CAD | Cart |
| SRHS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.5 | 15.20 | CAD | Cart |
| SRHS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.8 | 15.36 | CAD | Cart |
| SRHS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 2.2 | 17.57 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRHS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Button head cap screws with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.









