Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||||
| SRHS-M5-8 | M5 | 0.8 | 8 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 1.8 | 20.94 | CAD | Cart |
| SRHS-M5-10 | M5 | 0.8 | 10 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 2 | 21.00 | CAD | Cart |
| SRHS-M5-12 | M5 | 0.8 | 12 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 2.3 | 21.93 | CAD | Cart |
| SRHS-M5-16 | M5 | 0.8 | 16 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 2.8 | 22.71 | CAD | Cart |
| SRHS-M5-20 | M5 | 0.8 | 20 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 3.3 | 24.29 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRHS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Button head cap screws with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.









