Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | |||||||||||||
| SRHS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 3.3 | 11.23 | CAD | Cart |
| SRHS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 3.6 | 11.23 | CAD | Cart |
| SRHS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 4.3 | 12.33 | CAD | Cart |
| SRHS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 5.1 | 13.66 | CAD | Cart |
| SRHS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 6.1 | 15.35 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRHS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Button head cap screws with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.









