Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t min. | Applicable Wrench | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | ||||||||||||
| SRHSET-M5-8 | M5 | 0.8 | 8 | 2.5 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 0.73 | 14.03 | CAD | Cart |
| SRHSET-M5-10 | M5 | 0.8 | 10 | 2.5 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 0.97 | 14.03 | CAD | Cart |
| SRHSET-M5-12 | M5 | 0.8 | 12 | 2.5 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 10 | 1.19 | 14.03 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRHSET | |
|---|---|
| Main Body | Steel Ferrosoferric Oxide Film (Black) |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Setscrews with a pin at the center of the hex socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.









