Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t min. | Applicable Wrench | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | ||||||||||||
| SRHSET-M6-8 | M6 | 1 | 8 | 3.0 | 3.5 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 0.98 | 15.59 | CAD | Cart |
| SRHSET-M6-10 | M6 | 1 | 10 | 3.0 | 3.5 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 1.3 | 15.59 | CAD | Cart |
| SRHSET-M6-12 | M6 | 1 | 12 | 3.0 | 3.5 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 1.62 | 15.59 | CAD | Cart |
| SRHSET-M6-16 | M6 | 1 | 16 | 3.0 | 3.5 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 2.3 | 17.15 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRHSET | |
|---|---|
| Main Body | Steel Ferrosoferric Oxide Film (Black) |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Setscrews with a pin at the center of the hex socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.









