Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Removal Tool Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SROS-M4-6 | M4 | 0.7 | 6 | 7 | 2.6 | SROT-410 | 20 | 1 | 8.87 | CAD | Cart |
| SROS-M4-8 | M4 | 0.7 | 8 | 7 | 2.6 | SROT-410 | 20 | 1.2 | 8.87 | CAD | Cart |
| SROS-M4-10 | M4 | 0.7 | 10 | 7 | 2.6 | SROT-410 | 20 | 1.3 | 9.68 | CAD | Cart |
| SROS-M4-12 | M4 | 0.7 | 12 | 7 | 2.6 | SROT-410 | 20 | 1.5 | 9.68 | CAD | Cart |
| SROS-M4-16 | M4 | 0.7 | 16 | 7 | 2.6 | SROT-410 | 20 | 1.8 | 10.32 | CAD | Cart |
| SROS-M4-20 | M4 | 0.7 | 20 | 7 | 2.6 | SROT-410 | 20 | 2.1 | 10.93 | CAD | Cart |
| SROS-M4-25 | M4 | 0.7 | 25 | 7 | 2.6 | SROT-410 | 20 | 2.5 | 12.19 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SROS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- The screws can be installed, but not removed, using commercially available slotted screwdrivers.
- Remove the screws by using SROT Specialty Removal Tool.







