Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRP-M3-6-TZB-ALK | M3 | 0.5 | 6 | 5.5 | 2 | 2 | SRCB-2 | SRD-6.35 | 20 | 0.45 | 12.47 | CAD | Cart |
| SRP-M3-8-TZB-ALK | M3 | 0.5 | 8 | 5.5 | 2 | 2 | SRCB-2 | SRD-6.35 | 20 | 0.53 | 12.47 | CAD | Cart |
| SRP-M3-10-TZB-ALK | M3 | 0.5 | 10 | 5.5 | 2 | 2 | SRCB-2 | SRD-6.35 | 20 | 0.62 | 12.47 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRP-TZB-ALK | |
|---|---|
| Main Body | Steel Trivalent Chromate |
| Nylon Patch | Nylon 11 |
| Strength Class | 4.8 Equivalent |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented
Characteristics
- Pan head machine screws with a pin at the center of the cross recess.
- With nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools.
- Install and remove with SRCB dedicated bits and SRD dedicated magnetic screwdriver in combination.








