Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRP-M5-10-TZB | M5 | 0.8 | 10 | 9 | 3.3 | 2 | SRCB-2 | SRD-6.35 | 20 | 2.25 | 12.47 | CAD | Cart |
| SRP-M5-16-TZB | M5 | 0.8 | 16 | 9 | 3.3 | 2 | SRCB-2 | SRD-6.35 | 20 | 2.97 | 12.47 | CAD | Cart |
| SRP-M5-20-TZB | M5 | 0.8 | 20 | 9 | 3.3 | 2 | SRCB-2 | SRD-6.35 | 20 | 3.43 | 12.47 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRP-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate |
| Strength Class | 4.8 Equivalent |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Pan head machine screws with a pin at the center of the cross recess.
- This prevents mounting and removing with regular tools.
- Install and remove with SRCB dedicated bits and SRD dedicated magnetic screwdriver in combination.








