• Special Screws
  • Security screws / Tamper Resistant Screws

SRTB-8

Two Hole Bits for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRTBTwo Hole Bits for Tamper Resistant Screws寸法図

Unit : mm

Part Number Screw Part No. L B Mass
(g)
Price
(USD)
QTY
(Piece)
SRTB-8 SRTS-M4 25.4 6.35 5 20.46 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Dedicated bit for two hole pan head machine screws SRTS. Use in combination with the dedicated magnetic screwdriver SRD.

Related Products

Two Hole Pan Head Machine Screws
SRTS

SRTBTwo Hole Bits for Tamper Resistant Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRTBTwo Hole Bits for Tamper Resistant Screws


Product List

Click here to see SRTB

Click here to see Security screws / Tamper Resistant Screws