Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTRS-M3-6 | M3 | 0.5 | 6 | 5.7 | 1.65 | 0.95 | SRTRB-3 | SRD-6.35 | 10 | 0.43 | 15.05 | CAD | Cart |
| SRTRS-M3-8 | M3 | 0.5 | 8 | 5.7 | 1.65 | 0.95 | SRTRB-3 | SRD-6.35 | 10 | 0.52 | 15.05 | CAD | Cart |
| SRTRS-M3-10 | M3 | 0.5 | 10 | 5.7 | 1.65 | 0.95 | SRTRB-3 | SRD-6.35 | 10 | 0.61 | 15.97 | CAD | Cart |
| SRTRS-M3-12 | M3 | 0.5 | 12 | 5.7 | 1.65 | 0.95 | SRTRB-3 | SRD-6.35 | 10 | 0.7 | 16.62 | CAD | Cart |
| SRTRS-M3-16 | M3 | 0.5 | 16 | 5.7 | 1.65 | 0.95 | SRTRB-3 | SRD-6.35 | 10 | 0.88 | 17.14 | CAD | Cart |
| SRTRS-M3-20 | M3 | 0.5 | 20 | 5.7 | 1.65 | 0.95 | SRTRB-3 | SRD-6.35 | 10 | 1.1 | 18.99 | CAD | Cart |
| SRTRS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | 1.3 | SRTRB-4 | SRD-6.35 | 10 | 0.89 | 15.97 | CAD | Cart |
| SRTRS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | 1.3 | SRTRB-4 | SRD-6.35 | 10 | 1.1 | 15.97 | CAD | Cart |
| SRTRS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | 1.3 | SRTRB-4 | SRD-6.35 | 10 | 1.2 | 16.62 | CAD | Cart |
| SRTRS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | 1.3 | SRTRB-4 | SRD-6.35 | 10 | 1.4 | 17.14 | CAD | Cart |
| SRTRS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | 1.3 | SRTRB-4 | SRD-6.35 | 10 | 1.7 | 18.34 | CAD | Cart |
| SRTRS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | 1.3 | SRTRB-4 | SRD-6.35 | 10 | 2 | 20.96 | CAD | Cart |
| SRTRS-M5-10 | M5 | 0.8 | 10 | 9.5 | 2.75 | 1.5 | SRTRB-5 | SRD-6.35 | 10 | 2.1 | 21.95 | CAD | Cart |
| SRTRS-M5-12 | M5 | 0.8 | 12 | 9.5 | 2.75 | 1.5 | SRTRB-5 | SRD-6.35 | 10 | 2.4 | 22.75 | CAD | Cart |
| SRTRS-M5-16 | M5 | 0.8 | 16 | 9.5 | 2.75 | 1.5 | SRTRB-5 | SRD-6.35 | 10 | 2.9 | 24.96 | CAD | Cart |
| SRTRS-M5-20 | M5 | 0.8 | 20 | 9.5 | 2.75 | 1.5 | SRTRB-5 | SRD-6.35 | 10 | 3.4 | 26.54 | CAD | Cart |
| SRTRS-M5-25 | M5 | 0.8 | 25 | 9.5 | 2.75 | 1.5 | SRTRB-5 | SRD-6.35 | 10 | 4.1 | 28.75 | CAD | Cart |
| SRTRS-M6-8 | M6 | 1 | 8 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 2.5 | 26.54 | CAD | Cart |
| SRTRS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 2.9 | 26.54 | CAD | Cart |
| SRTRS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 3.3 | 26.54 | CAD | Cart |
| SRTRS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 4.1 | 29.64 | CAD | Cart |
| SRTRS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 4.9 | 32.41 | CAD | Cart |
| SRTRS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 5.9 | 36.57 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRTRS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with triangular socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTRB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.