Date Published:Sep. 06. 2024
Reducing assembly time and preventing foreign object contamination【Workability & Maintenance】
Screws with integrated washers are recommended.
By using screws with integrated washers, you do not need to attach washers to the screws, which shortens assembly time.Additionally, since there is no risk of the washer falling off, it is also suitable for preventing foreign object contamination during assembly and disassembly.
There is a wide lineup of screws with integrated washers to solve your issues.

- For environments exposed to chemicals or seawater ➡ Chemical-Resistant Screws
- For contamination prevention ➡ Clean Screws
- For areas lacking strength ➡ High-Strength Screws
- For vacuum equipment ➡ Vented Screws
- For addressing other components besides screws ➡ Washer-Integrated Clamp Lever
Recommended product
Screws with Integrated WashersChemical-Resistant Screws
Clean Screws
High-Strength Screws
Vented Screws
Washer-Integrated Clamp Levers
Issue/case studies
Solution samples
Special Screws