Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lf min. | R | H | H' | h | s | D | d | Tooth No. | Max. Load*1 (N) |
Max. Clamping Force*1 (kN) |
Mass (g) |
Body Color |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEFS-10B-BK | M10 | 1.5 | 17 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 60 | BK | CAD | RFQ |
LEFS-10B-OR | M10 | 1.5 | 17 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 60 | OR | CAD | RFQ |
LEFS-10B-SG | M10 | 1.5 | 17 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 60 | SG | CAD | RFQ |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Material/Finish
LEFS | |
---|---|
Lever Part | Nylon 6 (Various Colors) |
Thread Part | SUS303 |
Setscrew | Stainless Steel |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire |
Characteristics
- The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
- A wide variety of screw sizes from M3 to M12.
-
The thread part is available in three materials.
LEF----Steel/ferrosoferric oxide film (black)
LEFE----Steel/electroless nickel plating
LEFS----Stainless steel - LEFE has a steel thread part with electroless nickel plating for increased corrosion resistance.
- The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte Black |
SG | Matte Silver |
OR | Matte Orange |