Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|
| KUM-36-M10-25 | 36 | M10 | 1.5 | 25 | 8 | 81 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Flat type knurled knob.
- A rich variety of thread sizes from M3 to M10 are available.
Material/Finish
| KUM | |
|---|---|
| Main body | SWCH10R Buffing / Chrome Plating |






