Specs/CAD
Unit : mm
| Part Number | B | A | D | H | T | P | C | h | M*1 | Mass (kg) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DAS-30-R | □30 | 55 | 90 | 50 | 13 | 72 | 7.4 | 31 | M5 | 0.9 | CAD | RFQ |
| DAS-40-R | □40 | 70 | 110 | 50 | 13 | 90 | 9.5 | 31 | M6 | 1.4 | CAD | RFQ |
*1: Two hex socket set screws are provided for fixing.
Characteristics
- Cast iron stand for fixing aluminum frames.
- Supports aluminum frames in □30 and □40 sizes.
- Hex socket set screws are provided for fixing.
Material/Finish
| DAS | |
|---|---|
| Main Body | FC200 or Above Electroless Nickel Plating |
| Hex Socket Set Screw | SUSXM7 |