Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L2 | T | R | B | C | L1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSB-M8-20-B | M8 | 1.25 | 20 | 3.7 | 6.5 | 12 | 13 | 15 | 5.5 | 17 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SSB-B Made of Steel |
SSBS-B Made of Stainless Steel |
|
|---|---|---|
| Thread Part | Equivalent to S45C Sphere Part Quenching (Hardness: 45 HRC or Above) Ferrosoferric Oxide Film (Black) |
SUS410 Nitriding Treatment (Hardness: 40 HRC or Higher) |
| Lock Nut | SS400 Trivalent Chromate Treatment |
SUS304 |
Characteristics
- Hexagon head is round.
- Round part has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.
Usage Example
Use the lock nut on an opposite side of the side that receives the force.
Related Products
The stop pin with excellent abrasion resistance SPM is available for the stopper bolt recipient.SPM



