• Structure Components

SHS-M10-L

Hexagon Stud Bolt

Dimension Drawing

SHSHexagon Stud Bolt寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L1 E1 E H H1 L B Mass (g) CAD
Download
Cart
SHS-M10-L M10 1.5 39 41 20 8 6 69 17 45 CAD RFQ

Material/Finish

SHS
Main body S45C (hardness: 35-40 HRC)
Ferrosoferric Oxide Film (Black)
Nut SS400
Ferrosoferric Oxide Film (Black)

Characteristics

  • For rod end shaft bearing height adjustment, etc.
  • Right thread or left thread can be selected according to the end symbol of the part
    number.
    SHS-R----Right thread
    SHS-L----Left thread
  • All products are provided with hexagon nuts (3 types).

Usage Example

For adjustment of rod end shaft bearing.

SHSHexagon Stud Bolt


Related Services

Product List

Click here to see SHS

Click here to see Structure Components