• Swivel Mount

DKSP-115-100

Stand Pipes for Swivel Mounts

Dimension Drawing

DKSPStand Pipes for Swivel Mounts寸法図

Unit : mm

Part Number D L D1 d P C Applicable Swivel Mount Mass
(kg)
CAD
Download
Cart
DKSP-115-100 115 100 60 46 95 11 DKSF-115-45 2.2 CAD RFQ

Material/Finish

DKSP-115/DKSP-130 DKSP-120
Main Body FC200 or more
Cathodic Electrodeposition Coating (Black)
FC200 or more
Electrostatic Coating (Matte Black)

Characteristics

  • Stand pipe for height adjustment, used in combination with Swivel Mounts DKSF and DKSW.
  • Supports all Swivel Mount mounting patterns, making installation height adjustment easy.

Usage Example

DKSPStand Pipes for Swivel Mounts


Product List

Click here to see DKSP

Click here to see Swivel Mount