Material/Finish
SKSC | |
---|---|
Main Body | A2017 Anodized |
Grip | Nylon 6 (Black) |
Magnet | Neodymium Nickel Plating |
Application
Fall/loss prevention for protective and inspection covers / Compliance with CE markingMachine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Dedicated mounting tools for retaining washers.
- Easy mounting for Retaining Washers SWAS-SC is enabled.
- The tip magnet retains the Retaining Washer SWAS-SC, improving work efficiency.
Usage Example
When a screw attached to a cover is removed from the frame, the screw does not fall.Precautions for Use
- Once SWAS-SC is mounted on a screw, it cannot be easily removed.
- To remove, either SWAS-SCor screw must be cut. Take care when mounting.
- When the screw is loosened with SWAS-SC pressed to the cover, SWAS-SC may come off.
Mounting Method
Adhere the SKSC tip magnet to the side where the SWAS-SC hooks emerge.Pass the screw through the cover, and then insert into SKSC and press-fit SWAS-SC into the thread.
Installation Example
Pass the screw through the cover, and then press-fit SWAS-SC into the thread from the opposite side. Ensure that the SWAS-SC hooks face the frame side.Unit : mm
Part Number | C |
---|---|
SWAS-3-SC | 1.5-2 |
SWAS-4-SC | 1.5-2 |
SWAS-5-SC | 1.5-2 |
SWAS-6-SC | 1.5-2 |
SWAS-8-SC | 1.5-2 |
SWAS-10-SC | 2-2.5 |
SWAS-12-SC | 2-2.5 |