• Special Screws (Bolts)
  • Captive Bolts (Screws) / Full Thread Screws

SSCPB/Phillips Pan Head Captive Screws - Brass

  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSCPBPhillips Pan Head Captive Screws - Brass寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed Socket No. Mass
(g)
CAD
Download
RFQ
SSCPB-M3-8 M3 0.5 8 4 5.5 2 2.2 2 0.65 CAD RFQ
SSCPB-M3-10 M3 0.5 10 4 5.5 2 2.2 2 0.74 CAD RFQ
SSCPB-M3-12 M3 0.5 12 4 5.5 2 2.2 2 0.82 CAD RFQ
SSCPB-M3-16 M3 0.5 16 4 5.5 2 2.2 2 1 CAD RFQ
SSCPB-M4-10 M4 0.7 10 5 7 2.6 3 2 1.4 CAD RFQ
SSCPB-M4-12 M4 0.7 12 5 7 2.6 3 2 1.6 CAD RFQ
SSCPB-M4-16 M4 0.7 16 5 7 2.6 3 2 1.9 CAD RFQ
SSCPB-M4-20 M4 0.7 20 5 7 2.6 3 2 2.2 CAD RFQ
SSCPB-M5-12 M5 0.8 12 6 9 3.3 3.9 2 2.9 CAD RFQ
SSCPB-M5-16 M5 0.8 16 6 9 3.3 3.9 2 3.3 CAD RFQ
SSCPB-M5-20 M5 0.8 20 6 9 3.3 3.9 2 3.8 CAD RFQ
SSCPB-M5-25 M5 0.8 25 6 9 3.3 3.9 2 4.5 CAD RFQ
SSCPB-M6-12 M6 1 12 8 10.5 3.9 4.6 3 4.6 CAD RFQ
SSCPB-M6-16 M6 1 16 8 10.5 3.9 4.6 3 5.2 CAD RFQ
SSCPB-M6-20 M6 1 20 8 10.5 3.9 4.6 3 6 CAD RFQ
SSCPB-M6-25 M6 1 25 8 10.5 3.9 4.6 3 6.9 CAD RFQ
SSCPB-M6-30 M6 1 30 8 10.5 3.9 4.6 3 7.9 CAD RFQ
SSCPB-M8-16 M8 1.25 16 10 14 5.2 6.3 3 11 CAD RFQ
SSCPB-M8-20 M8 1.25 20 10 14 5.2 6.3 3 12 CAD RFQ
SSCPB-M8-25 M8 1.25 25 10 14 5.2 6.3 3 14 CAD RFQ
SSCPB-M8-30 M8 1.25 30 10 14 5.2 6.3 3 16 CAD RFQ
SSCPB-M8-35 M8 1.25 35 10 14 5.2 6.3 3 17 CAD RFQ
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
SSCPB
Main Body Brass *1

*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.


Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSCPB thread part through it. Even when the screw is removed from the frame, SSCPB does not fall out of the cover because the SSCPB thread part catches on the cover screw hole.

SSCPBPhillips Pan Head Captive Screws - Brass


Product List

Click here to see Captive Bolts (Screws) / Full Thread Screws

Click here to see Special Screws (Bolts)