• Special Screws
  • Chemical Resistance Screws

SPE-N(INCH)/Plastic Inch Hex Nuts - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-N(INCH)Plastic Hex Nut for Inch Screw - PEEK寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-#4-40-N No.4-40UNC 1/4 0.098 10 0.082 CAD RFQ
SPE-#4-40-N(100) No.4-40UNC 1/4 0.098 100 0.082 CAD RFQ
SPE-#6-32-N No.6-32UNC 5/16 0.114 10 0.14 CAD RFQ
SPE-#6-32-N(100) No.6-32UNC 5/16 0.114 100 0.14 CAD RFQ
SPE-#8-32-N No.8-32UNC 11/32 0.130 10 0.20 CAD RFQ
SPE-#8-32-N(100) No.8-32UNC 11/32 0.130 100 0.20 CAD RFQ
SPE-#10-24-N No.10-24UNC 3/8 0.130 10 0.23 CAD RFQ
SPE-#10-24-N(100) No.10-24UNC 3/8 0.130 100 0.23 CAD RFQ
SPE-#10-32-N No.10-32UNF 3/8 0.130 10 0.23 CAD RFQ
SPE-#10-32-N(100) No.10-32UNF 3/8 0.130 100 0.23 CAD RFQ
SPE-1/4-20-N 1/4-20UNC 7/16 0.193 10 0.48 CAD RFQ
SPE-1/4-20-N(100) 1/4-20UNC 7/16 0.193 100 0.48 CAD RFQ
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
SPE-N(INCH)
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex nuts.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws