• Special Screws (Bolts)
  • Chemical Resistance Screws

SPEG-C(INCH)/Plastic Inch Socket Head Cap Screws - PEEK GF30

  • Heat-resistance
  • Chemical-proof
  • High strength
  • LowOutgas
  • Electrical Insulation
  • High Specific Strength

Dimension Drawing

SPEG-C(INCH)Plastic Inch Socket Head Cap Screws - PEEK GF30寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPEG-#2-56-3/16-C No.2-56UNC 3/16 0.14 0.086 5/64 276 0.11 10 0.03 CAD RFQ
SPEG-#2-56-1/4-C No.2-56UNC 1/4 0.14 0.086 5/64 276 0.11 10 0.05 CAD RFQ
SPEG-#2-56-5/16-C No.2-56UNC 5/16 0.14 0.086 5/64 276 0.11 10 0.07 CAD RFQ
SPEG-#2-56-3/8-C No.2-56UNC 3/8 0.14 0.086 5/64 276 0.11 10 0.11 CAD RFQ
SPEG-#2-56-3/16-C(100) No.2-56UNC 3/16 0.14 0.086 5/64 276 0.11 100 0.03 CAD RFQ
SPEG-#2-56-1/4-C(100) No.2-56UNC 1/4 0.14 0.086 5/64 276 0.11 100 0.05 CAD RFQ
SPEG-#2-56-5/16-C(100) No.2-56UNC 5/16 0.14 0.086 5/64 276 0.11 100 0.07 CAD RFQ
SPEG-#2-56-3/8-C(100) No.2-56UNC 3/8 0.14 0.086 5/64 276 0.11 100 0.11 CAD RFQ
SPEG-#4-40-1/4-C No.4-40UNC 1/4 0.183 0.112 3/32 434 0.23 10 0.1 CAD RFQ
SPEG-#4-40-5/16-C No.4-40UNC 5/16 0.183 0.112 3/32 434 0.23 10 0.14 CAD RFQ
SPEG-#4-40-3/8-C No.4-40UNC 3/8 0.183 0.112 3/32 434 0.23 10 0.18 CAD RFQ
SPEG-#4-40-1/2-C No.4-40UNC 1/2 0.183 0.112 3/32 434 0.23 10 2.2 CAD RFQ
SPEG-#4-40-5/8-C No.4-40UNC 5/8 0.183 0.112 3/32 434 0.23 10 2.6 CAD RFQ
SPEG-#4-40-3/4-C No.4-40UNC 3/4 0.183 0.112 3/32 434 0.23 10 3 CAD RFQ
SPEG-#4-40-7/8-C No.4-40UNC 7/8 0.183 0.112 3/32 434 0.23 10 3.4 CAD RFQ
SPEG-#4-40-1-C No.4-40UNC 1 0.183 0.112 3/32 434 0.23 10 3.8 CAD RFQ
SPEG-#4-40-1/4-C(100) No.4-40UNC 1/4 0.183 0.112 3/32 434 0.23 100 0.1 CAD RFQ
SPEG-#4-40-5/16-C(100) No.4-40UNC 5/16 0.183 0.112 3/32 434 0.23 100 0.14 CAD RFQ
SPEG-#4-40-3/8-C(100) No.4-40UNC 3/8 0.183 0.112 3/32 434 0.23 100 0.18 CAD RFQ
SPEG-#4-40-1/2-C(100) No.4-40UNC 1/2 0.183 0.112 3/32 434 0.23 100 2.2 CAD RFQ
SPEG-#4-40-5/8-C(100) No.4-40UNC 5/8 0.183 0.112 3/32 434 0.23 100 2.6 CAD RFQ
SPEG-#4-40-3/4-C(100) No.4-40UNC 3/4 0.183 0.112 3/32 434 0.23 100 3 CAD RFQ
SPEG-#4-40-7/8-C(100) No.4-40UNC 7/8 0.183 0.112 3/32 434 0.23 100 3.4 CAD RFQ
SPEG-#4-40-1-C(100) No.4-40UNC 1 0.183 0.112 3/32 434 0.23 100 3.8 CAD RFQ
SPEG-#6-32-1/4-C No.6-32UNC 1/4 0.226 0.138 7/64 644 0.44 10 0.16 CAD RFQ
SPEG-#6-32-5/16-C No.6-32UNC 5/16 0.226 0.138 7/64 644 0.44 10 0.18 CAD RFQ
SPEG-#6-32-3/8-C No.6-32UNC 3/8 0.226 0.138 7/64 644 0.44 10 0.2 CAD RFQ
SPEG-#6-32-1/2-C No.6-32UNC 1/2 0.226 0.138 7/64 644 0.44 10 0.22 CAD RFQ
SPEG-#6-32-5/8-C No.6-32UNC 5/8 0.226 0.138 7/64 644 0.44 10 0.24 CAD RFQ
SPEG-#6-32-3/4-C No.6-32UNC 3/4 0.226 0.138 7/64 644 0.44 10 0.26 CAD RFQ
SPEG-#6-32-7/8-C No.6-32UNC 7/8 0.226 0.138 7/64 644 0.44 10 0.28 CAD RFQ
SPEG-#6-32-1-C No.6-32UNC 1 0.226 0.138 7/64 644 0.44 10 0.3 CAD RFQ
SPEG-#6-32-1/4-C(100) No.6-32UNC 1/4 0.226 0.138 7/64 644 0.44 100 0.16 CAD RFQ
SPEG-#6-32-5/16-C(100) No.6-32UNC 5/16 0.226 0.138 7/64 644 0.44 100 0.18 CAD RFQ
SPEG-#6-32-3/8-C(100) No.6-32UNC 3/8 0.226 0.138 7/64 644 0.44 100 0.2 CAD RFQ
SPEG-#6-32-1/2-C(100) No.6-32UNC 1/2 0.226 0.138 7/64 644 0.44 100 0.22 CAD RFQ
SPEG-#6-32-5/8-C(100) No.6-32UNC 5/8 0.226 0.138 7/64 644 0.44 100 0.24 CAD RFQ
SPEG-#6-32-3/4-C(100) No.6-32UNC 3/4 0.226 0.138 7/64 644 0.44 100 0.26 CAD RFQ
SPEG-#6-32-7/8-C(100) No.6-32UNC 7/8 0.226 0.138 7/64 644 0.44 100 0.28 CAD RFQ
SPEG-#6-32-1-C(100) No.6-32UNC 1 0.226 0.138 7/64 644 0.44 100 0.3 CAD RFQ
SPEG-#8-32-1/4-C No.8-32UNC 1/4 0.27 0.164 9/64 1017 0.79 10 0.18 CAD RFQ
SPEG-#8-32-5/16-C No.8-32UNC 5/16 0.27 0.164 9/64 1017 0.79 10 0.2 CAD RFQ
SPEG-#8-32-3/8-C No.8-32UNC 3/8 0.27 0.164 9/64 1017 0.79 10 0.22 CAD RFQ
SPEG-#8-32-1/2-C No.8-32UNC 1/2 0.27 0.164 9/64 1017 0.79 10 0.24 CAD RFQ
SPEG-#8-32-5/8-C No.8-32UNC 5/8 0.27 0.164 9/64 1017 0.79 10 0.26 CAD RFQ
SPEG-#8-32-3/4-C No.8-32UNC 3/4 0.27 0.164 9/64 1017 0.79 10 0.28 CAD RFQ
SPEG-#8-32-7/8-C No.8-32UNC 7/8 0.27 0.164 9/64 1017 0.79 10 0.3 CAD RFQ
SPEG-#8-32-1-C No.8-32UNC 1 0.27 0.164 9/64 1017 0.79 10 0.32 CAD RFQ
SPEG-#8-32-1/4-C(100) No.8-32UNC 1/4 0.27 0.164 9/64 1017 0.79 100 0.18 CAD RFQ
SPEG-#8-32-5/16-C(100) No.8-32UNC 5/16 0.27 0.164 9/64 1017 0.79 100 0.2 CAD RFQ
SPEG-#8-32-3/8-C(100) No.8-32UNC 3/8 0.27 0.164 9/64 1017 0.79 100 0.22 CAD RFQ
SPEG-#8-32-1/2-C(100) No.8-32UNC 1/2 0.27 0.164 9/64 1017 0.79 100 0.24 CAD RFQ
SPEG-#8-32-5/8-C(100) No.8-32UNC 5/8 0.27 0.164 9/64 1017 0.79 100 0.26 CAD RFQ
SPEG-#8-32-3/4-C(100) No.8-32UNC 3/4 0.27 0.164 9/64 1017 0.79 100 0.28 CAD RFQ
SPEG-#8-32-7/8-C(100) No.8-32UNC 7/8 0.27 0.164 9/64 1017 0.79 100 0.3 CAD RFQ
SPEG-#8-32-1-C(100) No.8-32UNC 1 0.27 0.164 9/64 1017 0.79 100 0.32 CAD RFQ
SPEG-#10-32-3/8-C No.10-32UNF 3/8 0.312 0.19 5/32 1424 1.17 10 0.24 CAD RFQ
SPEG-#10-32-1/2-C No.10-32UNF 1/2 0.312 0.19 5/32 1424 1.17 10 0.26 CAD RFQ
SPEG-#10-32-5/8-C No.10-32UNF 5/8 0.312 0.19 5/32 1424 1.17 10 0.28 CAD RFQ
SPEG-#10-32-3/4-C No.10-32UNF 3/4 0.312 0.19 5/32 1424 1.17 10 0.3 CAD RFQ
SPEG-#10-32-7/8-C No.10-32UNF 7/8 0.312 0.19 5/32 1424 1.17 10 0.32 CAD RFQ
SPEG-#10-32-1-C No.10-32UNF 1 0.312 0.19 5/32 1424 1.17 10 0.34 CAD RFQ
SPEG-#10-32-3/8-C(100) No.10-32UNF 3/8 0.312 0.19 5/32 1424 1.17 100 0.24 CAD RFQ
SPEG-#10-32-1/2-C(100) No.10-32UNF 1/2 0.312 0.19 5/32 1424 1.17 100 0.26 CAD RFQ
SPEG-#10-32-5/8-C(100) No.10-32UNF 5/8 0.312 0.19 5/32 1424 1.17 100 0.28 CAD RFQ
SPEG-#10-32-3/4-C(100) No.10-32UNF 3/4 0.312 0.19 5/32 1424 1.17 100 0.3 CAD RFQ
SPEG-#10-32-7/8-C(100) No.10-32UNF 7/8 0.312 0.19 5/32 1424 1.17 100 0.32 CAD RFQ
SPEG-#10-32-1-C(100) No.10-32UNF 1 0.312 0.19 5/32 1424 1.17 100 0.34 CAD RFQ
SPEG-1/4-20-3/8-C 1/4-20UNC 3/8 0.375 0.25 3/16 2160 2.5 10 0.26 CAD RFQ
SPEG-1/4-20-1/2-C 1/4-20UNC 1/2 0.375 0.25 3/16 2160 2.5 10 0.28 CAD RFQ
SPEG-1/4-20-5/8-C 1/4-20UNC 5/8 0.375 0.25 3/16 2160 2.5 10 0.3 CAD RFQ
SPEG-1/4-20-3/4-C 1/4-20UNC 3/4 0.375 0.25 3/16 2160 2.5 10 0.32 CAD RFQ
SPEG-1/4-20-7/8-C 1/4-20UNC 7/8 0.375 0.25 3/16 2160 2.5 10 0.34 CAD RFQ
SPEG-1/4-20-1-C 1/4-20UNC 1 0.375 0.25 3/16 2160 2.5 10 0.36 CAD RFQ
SPEG-1/4-20-3/8-C(100) 1/4-20UNC 3/8 0.375 0.25 3/16 2160 2.5 100 0.26 CAD RFQ
SPEG-1/4-20-1/2-C(100) 1/4-20UNC 1/2 0.375 0.25 3/16 2160 2.5 100 0.28 CAD RFQ
SPEG-1/4-20-5/8-C(100) 1/4-20UNC 5/8 0.375 0.25 3/16 2160 2.5 100 0.3 CAD RFQ
SPEG-1/4-20-3/4-C(100) 1/4-20UNC 3/4 0.375 0.25 3/16 2160 2.5 100 0.32 CAD RFQ
SPEG-1/4-20-7/8-C(100) 1/4-20UNC 7/8 0.375 0.25 3/16 2160 2.5 100 0.34 CAD RFQ
SPEG-1/4-20-1-C(100) 1/4-20UNC 1 0.375 0.25 3/16 2160 2.5 100 0.36 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPEG-C(INCH)
Main Body PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown)
(Glass Fiber 30%)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • Hex head screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch screw) SPE-N(INCH) are available.SPE-N(INCH)

SPEG-C(INCH)Plastic Inch Socket Head Cap Screws - PEEK GF30


Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)