Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPFA-M4-N | M4 | 0.7 | 7 | 3.2 | 10 | 0.22 | CAD | RFQ |
| SPFA-M5-N | M5 | 0.8 | 8 | 4 | 10 | 0.33 | CAD | RFQ |
| SPFA-M6-N | M6 | 1 | 10 | 5 | 10 | 0.67 | CAD | RFQ |
| SPFA-M8-N | M8 | 1.25 | 13 | 6.5 | 5 | 1.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPFA-N | |
|---|---|
| Main Body | PFA (Perfluoroalkoxy Alkane) (Milky White) |
| Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- PFA is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate PFA.
- It has excellent non-adhesive and lubrication properties.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The properties and precautions of plastic screws⇒Plastic Screws