Specs/CAD
Unit : mm
| Part Number | d | D | t | Nominal | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPP-4-W | 4.3 | 9 | 0.8 | 4 | 20 | 0.036 | CAD | RFQ |
| SPP-5-W | 5.3 | 10 | 1 | 5 | 20 | 0.051 | CAD | RFQ |
| SPP-6-W | 6.4 | 12.5 | 1.6 | 6 | 10 | 0.13 | CAD | RFQ |
| SPP-8-W | 8.4 | 17 | 1.6 | 8 | 10 | 0.25 | CAD | RFQ |
| SPP-10-W | 10.5 | 21 | 2 | 10 | 10 | 0.47 | CAD | RFQ |
| SPP-12-W | 13 | 24 | 2.5 | 12 | 10 | 0.49 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPP-N/SPP-W | |
|---|---|
| Main body | PP(Polypropylene)(Milky White) |
| Heat Resistance Temperature*1 | 65℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants
Characteristics
- PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
- It is used as a replacement for vinyl chloride type plastic screws.
- The properties and precautions of plastic screws⇒Plastic Screws