Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPS-M2-N | M2 | 0.4 | 4 | 1.6 | 20 | 0.026 | CAD | RFQ |
| SPS-M2.6-N | M2.6 | 0.45 | 5 | 2 | 20 | 0.05 | CAD | RFQ |
| SPS-M3-N | M3 | 0.5 | 5.5 | 2.4 | 20 | 0.07 | CAD | RFQ |
| SPS-M4-N | M4 | 0.7 | 7 | 3.2 | 20 | 0.17 | CAD | RFQ |
| SPS-M5-N | M5 | 0.8 | 8 | 4 | 20 | 0.25 | CAD | RFQ |
| SPS-M6-N | M6 | 1 | 10 | 5 | 10 | 0.52 | CAD | RFQ |
| SPS-M8-N | M8 | 1.25 | 13 | 6.5 | 10 | 1.2 | CAD | RFQ |
| SPS-M10-N | M10 | 1.5 | 17 | 8 | 5 | 2.4 | CAD | RFQ |
| SPS-M12-N | M12 | 1.75 | 19 | 10 | 5 | 3.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPS-N/SPS-W | |
|---|---|
| Main body | PPS(Polyphenylene Sulfide)/Bright Light Brown Glass Fiber 40% |
| Heat Resistance Temperature*1 |
200℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps
Characteristics
- PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
- It has high strength, high rigidity, and high heat resistance strength.
- It has high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws