• Special Screws
  • Chemical Resistance Screws

SVSHL-SD/Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel

  • Vacuum
  • Space
  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Slim
  • Decoration

Dimension Drawing

SVSHL-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t d Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSHL-M3-6-SD M3 0.5 6 5 1.3 1.5 2 1.2 10 0.32 CAD RFQ
SVSHL-M3-8-SD M3 0.5 8 5 1.3 1.5 2 1.2 10 0.41 CAD RFQ
SVSHL-M3-10-SD M3 0.5 10 5 1.3 1.5 2 1.2 10 0.49 CAD RFQ
SVSHL-M4-6-SD M4 0.7 6 6 1.5 2 2.5 1.5 10 0.45 CAD RFQ
SVSHL-M4-8-SD M4 0.7 8 6 1.5 2 2.5 1.5 10 0.65 CAD RFQ
SVSHL-M4-10-SD M4 0.7 10 6 1.5 2 2.5 1.5 10 0.83 CAD RFQ
SVSHL-M5-8-SD M5 0.8 8 8 1.5 3 3 1.5 10 0.91 CAD RFQ
SVSHL-M5-10-SD M5 0.8 10 8 1.5 3 3 1.5 10 1.1 CAD RFQ
SVSHL-M5-12-SD M5 0.8 12 8 1.5 3 3 1.5 10 1.4 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSHL-SD
Main Body SUS316L
Strength Class A4 - 70

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Special low profile small head screws with ventilation holes.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws with ultra low heads.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHL-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SVSHL-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SVSHL-SDVented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SVSHL-M3-SD 5 5.03
SVSHL-M4-SD 6 8.78
SVSHL-M5-SD 8 14.2

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws