Date Updated:Oct. 07. 2024

Chemical Resistance of Chemical-proof Screws

PDF
Chemical Resistance of Chemical-proof Screws

  • A test piece was used to acquire the test data.
  • Chemical resistance changes with performance conditions.
    Always carry out tests under performance conditions similar to actual conditions in advance.

PFA Coating's chemical resistance

Chemical name Temperature
(℃)
PFA Coating
SNHS-HTF(Hex Head Screws -PFA Coating for Head)
SWS-HTF(Seal Washers - PFA Coating)
10% hydrochloric acid 25
50
75
10% nitric acid 25
70
30% sulfuric acid 25
70
10% sodium hydroxide 25
70
10% ammonium hydroxide 25
70
Acetone
25
50
Carbon tetrachloride
25
50
95% ethyl alcohol 25
50
Ethyl Acetate
25
50
Toluene
25
50
Benzene
78
  • ◎:No erosion confirmed
  • 〇:Slight erosion confirmed

Chemical resistance of Inconel*1, Hastelloy*2, and nickel

Chemical name
Temperature
Inconel*1 Hastelloy*2 Nickel
Dilute sulfuric acid
Room temperature 
A AA A
Boiling point
D A D
Concentrated sulfuric acid
Room temperature 
C AA C
Boiling point
D D D
Dilute hydrochloric acid
Room temperature 
B AA A
Boiling point
D D D
Concentrated hydrochloric acid
Room temperature 
D AA D
Boiling point
D B D
Dilute nitric acid
Room temperature 
D AA D
Boiling point
AA D
Concentrated nitric acid
Room temperature 
A AA D
Boiling point
D D
Dilute phosphoric acid
Room temperature 
AA AA AA
Boiling point
AA D
Concentrated phosphoric acid
Room temperature 
AA AA AA
Boiling point
B D
Sodium hydroxide (weak)
Room temperature Boiling point
AA AA
Boiling point
C AA
Sodium hydroxide (concentrated)
Room temperature 
AA AA
Boiling point
C AA
  • AA : Highly Excellent
  •  A : Very Good
  •  B : Satisfactory
  •  C : Limit
  •  D : Not satisfactory

Screws of special materials including Inconel*1, Hastelloy*2 and nickel are available.

Titanium's chemical resistance

Chemical name
Composition (%) Corrosion-resistant
Pure Titanium
SUS304
Hydrochloric acid
10 ×
30 × ×
Sulfuric acid
10 -
50 × ×
Nitric acid
10
50
Aqua regia
(HCI:HNO3)
3:1 ×
Chromic acid
5 -
Hydrofluoric acid
5 × ×
Phosphoric acid
50(ventilation)
Ferric chloride
10 - 30 ×
Copper chloride
10 - 30 ×
Sodium chloride
10 - 40
Calcium chloride
50
Ammonium chloride
40 -
Magnesium chloride
40
Ferrous sulfate
10 - 50
Ammonia
10 - 30
Sodium hydroxide
50
Sodium carbonate
10
Hydrogen sulfide
Dry gas
Moist gas
Chlorine
Dry gas
× -
Moist gas
-
Sulfurous acid gas
Dry gas
-
Moist gas
-
Seawater
High flow rate
-
Formic acid
10 - 50
Lactic acid
50
Oxalic acid
20 × -
Citric acid
10 - 50

Test temperature: Normal temperature

  • ◎:<0.127 mm/year
  • 〇:0.127 - 0.508 mm/year
  • △:0.508 - 1.27 mm/year
  • ×:>1.27 mm/year

Titanium screws are available.


 

Ceramic's chemical resistance

Chemical name
Temperature
Time
Effect
35% hydrochloric acid Boiling
30 minutes
70% nitric acid Boiling
30 minutes
98% sulfuric acid Boiling
30 minutes
90% phosphoric acid Boiling
30 minutes
60% hydrofluoric acid 20℃ 24 hours
10% potassium hydroxide 80℃ 7 days
Potassium hydroxide
500℃(boiling) 24 hours
Sodium hydroxide
500℃(boiling) 24 hours
Sodium carbonate
900℃(boiling) 24 hours
Sodium sulfate
1000℃(boiling) 24 hours
Potassium fluoride
90℃(boiling) 4 hours
×
  • ◎:No erosion confirmed
  • 〇:Minor erosion
  • △:Medium erosion
  • ×:Major erosion

Ceramic screws are available.


 

Resin's chemical resistance

Chemical name
PTFE PEEK VESPEL®*3
SP-1
VESPEL®*3
SCP-5000
PPS H-PVC RENYTM*4 PC PP PVDF
10% hydrochloric acid ×
10% sulfuric acid ×
50%sulfuric acid × × × × -
10% nitric acid ×
50% nitric acid × × × × × -
10% hydrofluoric acid - ×
50% hydrofluoric acid × × × × ×
Phosphoric acid
- - ×
Formic acid
×
Acetic acid
×
Citric acid
Chromic acid
- - ×
Boric acid
Methyl alcohol
- -
Glycol
- - - -
Ammonia
× ×
10% sodium hydroxide × -
10% potassium hydroxide × ×
Calcium hydroxide
- - ×
Water
Hydrogen sulfide (gas)
- - -
Sulfur dioxide
- - - -
Ammonium nitrate
- - -
Sodium nitrate
- - - ×
Calcium carbonate
- - - ×
Calcium chloride
- -
Magnesium chloride
- -
Magnesium sulfate
- - -
Zinc sulfate
- - -
Hydrogen peroxide
  • 〇:Available
  • △:Available depending on the conditions
  • ×: Cannot be used

This is test data with a specimen used at room temperature (23°C).
Plastic screws of various chemical-resistant materials are available.


*1: Inconel is a registered trademark of Special Metals Corporation.
*2: Hastelloy is a registered trademark of Haynes International, Inc.
*3: VESPEL is a registered trademark of DuPont.
*4: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.



tecnical information list

Engineering Tips HINTS for NEW IDEAS

Examples to help you resolve any issues you may have.

Technical Data Others Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Technical Data Special Screws