Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SSC-SNST-M3-8 | M3 | 0.5 | 8 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.42 | CAD | RFQ |
SSC-SNST-M3-10 | M3 | 0.5 | 10 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.46 | CAD | RFQ |
SSC-SNST-M3-12 | M3 | 0.5 | 12 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.49 | CAD | RFQ |
SSC-SNST-M3-16 | M3 | 0.5 | 16 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.58 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Material/Finish
SSC-SNST | |
---|---|
Main Body | TW340 (Grade 2 Titanium) |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- Non-magnetic.
- Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering. ⇒Cleanroom Wash / Cleanroom Packing Service
- For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8mm or above.
Mechanical Properties
TW340 (Grade 2 Titanium) | |
---|---|
Tensile Strength (N/mm2) | 340-510 |
0.2% Proof Load (N/mm2) | 215 or Higher |
Elongation (%) | 23 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
TW340 (Grade 2 Titanium) | |
---|---|
Specific Gravity | 4.51 |
Melting Point (°C) | 1668 |
Longitudinal Elastic Modulus (GPa) | 106 |
Thermal Conductivity (W/(m・K)) | 17.16 |
Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
Electric Resistance (µΩ・m) | 0.55 |
Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.