NBK logo

  • Special Screws
  • Cleanroom

SSC-M5-12-UCL

Socket Head Cap Captive Screws - Cleanroom Washed & Packaged

  • Cleanroom Specification
  • Loss Prevention

Hints for Correctly Using NBK Products


Dimension Drawing

SSC-UCLSocket Head Cap Captive Screws - Cleanroom Washed & Packaged寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M5-12-UCL M5 0.8 12 6 8.5 5 4 3.9 3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M5-12-UCL M5 0.8 12 6 8.5 5 4 3.9 3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M5-12-UCL M5 0.8 12 6 8.5 5 4 3.9 3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M5-12-UCL M5 0.8 12 6 8.5 5 4 3.9 3 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Material/Finish

SSC-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-UCL thread part through it. Even when the screw is removed from the frame, SSC-UCL does not fall out of the cover because the SSC-UCL thread part catches on the cover screw hole.

SSC-UCLSocket Head Cap Captive Screws - Cleanroom Washed & Packaged


Product List

Click here to see SSC-M5-UCL

Click here to see SSC-UCL