Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SSC-M8-8-UCL | M8 | 1.25 | 8 | 5 | 13 | 8 | 6 | 6.3 | 9 | CAD | RFQ |
SSC-M8-10-UCL | M8 | 1.25 | 10 | 5 | 13 | 8 | 6 | 6.3 | 10 | CAD | RFQ |
SSC-M8-12-UCL | M8 | 1.25 | 12 | 5 | 13 | 8 | 6 | 6.3 | 11 | CAD | RFQ |
SSC-M8-16-UCL | M8 | 1.25 | 16 | 10 | 13 | 8 | 6 | 6.3 | 12 | CAD | RFQ |
SSC-M8-20-UCL | M8 | 1.25 | 20 | 10 | 13 | 8 | 6 | 6.3 | 13 | CAD | RFQ |
SSC-M8-25-UCL | M8 | 1.25 | 25 | 10 | 13 | 8 | 6 | 6.3 | 15 | CAD | RFQ |
SSC-M8-30-UCL | M8 | 1.25 | 30 | 10 | 13 | 8 | 6 | 6.3 | 17 | CAD | RFQ |
SSC-M8-35-UCL | M8 | 1.25 | 35 | 10 | 13 | 8 | 6 | 6.3 | 19 | CAD | RFQ |
SSC-M8-40-UCL | M8 | 1.25 | 40 | 10 | 13 | 8 | 6 | 6.3 | 21 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SSC-UCL | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
Strength Class | A2 - 70 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production equipment, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.