Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t max. | Max. Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SSHH-M3-4-C22 | M3 | 0.5 | 4 | 6 | 1.3 | 1.5 | 2 | 0.8 | 0.46 | CAD | RFQ |
SSHH-M3-5-C22 | M3 | 0.5 | 5 | 6 | 1.3 | 1.5 | 2 | 0.8 | 0.5 | CAD | RFQ |
SSHH-M3-6-C22 | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 0.8 | 0.54 | CAD | RFQ |
SSHH-M3-8-C22 | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 0.8 | 0.63 | CAD | RFQ |
SSHH-M3-10-C22 | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 0.8 | 0.72 | CAD | RFQ |
SSHH-M3-12-C22 | M3 | 0.5 | 12 | 6 | 1.3 | 1.5 | 2 | 0.8 | 0.8 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Related Services
Material/Finish
SSHH-C22 | |
---|---|
Main Body | UNS N06022 (Hastelloy*1 C-22 equiv.) |
*1: Hastelloy is a registered trademark of Haynes International, Inc.
Application
Reducing the size of equipment and devicesFPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Hex Socket Head Cap Screws with Special Low Profile equivalent to Hastelloy C-22.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Hastelloy C-22 is one of the few metals which can withstand wet chlorine gas, hypochlorite, and chlorine dioxide.
- Excellent corrosion resistance against oxidizing and reducing acids and salts. ⇒The Properties of Screws Made of Special Materials
- For Offshore instrument that handles seawater and salt water.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Mechanical Properties
Hastelloy (UNS N06022) |
SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 690 or More | 520 or More |
0.2% Proof Load (N/mm2) | 310 or More | 205 or More |
Elongation (%) | 45 or More | 40 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Hastelloy (UNS N06022) |
SUS304 | |
---|---|---|
Specific Gravity | 8.69 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 206 | 193 |
Specific Heat (J/kg・K) | 414 | 500 |
Electric Resistance (µΩ・m) | 1.14 | 0.7 |
Linear Expansion Coefficient (K-1) | 12.4 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.