NBK logo

  • Special Screws
  • Cleanroom

SSHS-M2.5-8-UCL

Hex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

  • Space
  • Cleanroom Specification
  • Decoration

Dimension Drawing

SSHS-UCLHex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M2.5-8-UCL M2.5 0.45 8 5 1.3 1.3 1.5 10 0.35 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M2.5-8-UCL M2.5 0.45 8 5 1.3 1.3 1.5 10 0.35 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M2.5-8-UCL M2.5 0.45 8 5 1.3 1.3 1.5 10 0.35 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M2.5-8-UCL M2.5 0.45 8 5 1.3 1.3 1.5 10 0.35 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with special low profile.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • SUS316L SSHL-UCL is available.

SSHS-UCLHex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

To distinguish it fromSSHS-UCL, SSHL-UCLhas a cup point tip.


Product List

Click here to see SSHS-M2.5-UCL

Click here to see SSHS-UCL