Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SVSL-M4-20-PN | M4 | 0.7 | 20 | 7 | 4 | 3 | 1.5 | 2.3 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVSL-PN | |
|---|---|
| Main Body | SUS316L Surface hardening treatment |
| Strength Class | A4-70 |
Application
Seizing PreventionVacuum devices / Vacuum chambers / FPD production equipment /
Semiconductor devices / Electron microscopes / Food industry machines
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Hardening the screw surface prevents screw seizing / sticking.
- Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
- Suitable for prevention of seizing in environments where lubrication cannot be used.
- Cleanroom washed and packed. ⇒Cleanroom Wash / Cleanroom Packing Service
- For details on the features of the special surface hardened treatment, please refer to the "Advantages of Special Surface Hardened Screws".
Usage Example
Gas trapped at the bottom of a screw hole is released through SVSL-PN, and gas trapped in a drilled hole is released through SWAS-VF(SWAS-VFSWAS-VF-PC).

Precautions for Use
May have lower corrosion resistance than general SUS316L.We recommend performing a test under the same usage conditions as in actual usage in advance.





