Specs/CAD
Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | L2 min. |
B | d max. |
Qty per Pack | Mass (g)*1 |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSS-#4-40-3/16 | No.4-40UNC | 3/16 | 0.183 | 0.112 | Full Thread | 3/32 | 1 | 10 | 0.51 | CAD | RFQ |
| SVSS-#4-40-1/4 | No.4-40UNC | 1/4 | 0.183 | 0.112 | Full Thread | 3/32 | 1 | 10 | 0.57 | CAD | RFQ |
| SVSS-#4-40-5/16 | No.4-40UNC | 5/16 | 0.183 | 0.112 | Full Thread | 3/32 | 1 | 10 | 0.63 | CAD | RFQ |
| SVSS-#4-40-3/8 | No.4-40UNC | 3/8 | 0.183 | 0.112 | Full Thread | 3/32 | 1 | 10 | 0.69 | CAD | RFQ |
| SVSS-#4-40-1/2 | No.4-40UNC | 1/2 | 0.183 | 0.112 | Full Thread | 3/32 | 1 | 10 | 0.82 | CAD | RFQ |
| SVSS-#4-40-5/8 | No.4-40UNC | 5/8 | 0.183 | 0.112 | Full Thread | 3/32 | 1 | 10 | 0.94 | CAD | RFQ |
| SVSS-#4-40-3/4 | No.4-40UNC | 3/4 | 0.183 | 0.112 | Full Thread | 3/32 | 1 | 10 | 1.1 | CAD | RFQ |
*1: Quantity per pack for SVSS-M4×30 and SVSS-M4×35 is 10 pieces. Quantity per pack for SVSS-M8×60 is 5 pieces.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVSS(INCH) | |
|---|---|
| Main body | Equivalent to SUS304 |
| Strength Class | A2-50 |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Inch thread type.
- The ventilation hole is machined by a method that has less effect on metal structure. It suppress the brittle failure and generation of outgas in a vacuum environment during use.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

/11382_1.jpg?upd=20260416092946)
/11381_1.jpg?upd=20260416092946&awscf_publishdate=2026-05-15 9:45)



