• Special Screws (Bolts)
  • Screws compatible with clean environments

SVPS/Vented Cross Recessed Pand Head Machine Screws

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVPSVented Cross Recessed Pand Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d max. Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVPS-M3-4 M3 0.5 4 5.5 2 1.2 2 10 0.45 CAD RFQ
SVPS-M3-5 M3 0.5 5 5.5 2 1.2 2 10 0.49 CAD RFQ
SVPS-M3-6 M3 0.5 6 5.5 2 1.2 2 10 0.53 CAD RFQ
SVPS-M3-8 M3 0.5 8 5.5 2 1.2 2 10 0.61 CAD RFQ
SVPS-M3-10 M3 0.5 10 5.5 2 1.2 2 10 0.69 CAD RFQ
SVPS-M3-12 M3 0.5 12 5.5 2 1.2 2 10 0.77 CAD RFQ
SVPS-M3-16 M3 0.5 16 5.5 2 1.2 2 10 0.94 CAD RFQ
SVPS-M4-10 M4 0.7 10 7 2.6 1.5 2 10 1.3 CAD RFQ
SVPS-M4-12 M4 0.7 12 7 2.6 1.5 2 10 1.5 CAD RFQ
SVPS-M4-16 M4 0.7 16 7 2.6 1.5 2 10 1.8 CAD RFQ
SVPS-M4-20 M4 0.7 20 7 2.6 1.5 2 10 2.1 CAD RFQ
SVPS-M5-12 M5 0.8 12 9 3.3 1.5 2 10 2.7 CAD RFQ
SVPS-M5-16 M5 0.8 16 9 3.3 1.5 2 10 3.1 CAD RFQ
SVPS-M5-20 M5 0.8 20 9 3.3 1.5 2 10 3.6 CAD RFQ
SVPS-M5-25 M5 0.8 25 9 3.3 1.5 2 10 4.2 CAD RFQ
SVPS-M6-12 M6 1 12 10.5 3.9 2 3 10 4.3 CAD RFQ
SVPS-M6-16 M6 1 16 10.5 3.9 2 3 10 4.9 CAD RFQ
SVPS-M6-20 M6 1 20 10.5 3.9 2 3 10 5.6 CAD RFQ
SVPS-M6-25 M6 1 25 10.5 3.9 2 3 10 6.5 CAD RFQ
SVPS-M6-30 M6 1 30 10.5 3.9 2 3 10 7.4 CAD RFQ
SVPS-M8-20 M8 1.25 20 14 5.2 2 3 10 11 CAD RFQ
SVPS-M8-25 M8 1.25 25 14 5.2 2 3 10 13 CAD RFQ
SVPS-M8-30 M8 1.25 30 14 5.2 2 3 10 15 CAD RFQ
SVPS-M8-35 M8 1.25 35 14 5.2 2 3 10 16 CAD RFQ
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
SVPS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Related Products

For ventilation of drilled holes, please use SWAS-VF.
SWAS-VF

SVPSVented Cross Recessed Pand Head Machine Screws


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)