Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SETS-M3-6 | M3 | 0.5 | 6 | 7-0.5~0 | 0.8 | SKX-6 | 6 | 0.75 | 0.6 | 20 | 0.39 | CAD | RFQ |
SETS-M3-8 | M3 | 0.5 | 8 | 7-0.5~0 | 0.8 | SKX-6 | 6 | 0.75 | 0.6 | 20 | 0.48 | CAD | RFQ |
SETS-M3-10 | M3 | 0.5 | 10 | 7-0.5~0 | 0.8 | SKX-6 | 6 | 0.75 | 0.6 | 20 | 0.56 | CAD | RFQ |
SETS-M3-12 | M3 | 0.5 | 12 | 7-0.5~0 | 0.8 | SKX-6 | 6 | 0.75 | 0.6 | 20 | 0.64 | CAD | RFQ |
SETS-M3-16 | M3 | 0.5 | 16 | 7-0.5~0 | 0.8 | SKX-6 | 6 | 0.75 | 0.6 | 20 | 0.84 | CAD | RFQ |
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SETS | |
---|---|
Main Body | SUSXM7 (S.S. grade:A2) |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with ultra-thin head.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
-
Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
⇒We can make a screw like this one
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".