Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D2 | L1 | t1 | B | t | Lb | Max. Torque (N・m) |
Qty per pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SFB-M8-10-EL | M8 | 1.25 | 10 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 12 | 20 | 6.8 | CAD | RFQ |
SFB-M8-12-EL | M8 | 1.25 | 12 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 12 | 20 | 7.4 | CAD | RFQ |
SFB-M8-16-EL | M8 | 1.25 | 16 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 12 | 20 | 8.6 | CAD | RFQ |
SFB-M8-20-EL | M8 | 1.25 | 20 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 12 | 20 | 9.8 | CAD | RFQ |
SFB-M8-25-EL | M8 | 1.25 | 25 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 12 | 20 | 11 | CAD | RFQ |
Related Services
Material/Finish
SFB-EL | |
---|---|
Main body | SCM435 Electroless nickel plating |
Strength Class | 10.9 |
Application
Reducing the size of equipment and devicesCharacteristics
- It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
- Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
- For applications that require both high strength and corrosion resistance.
- For space-saving of equipment/device and applications with a limited top space.