NBK logo

  • Special Screws
  • Increased Productivity

SFB-M8-10

Socket Button Head Cap Screws with Flange

  • Space

Dimension Drawing

SFBSocket Button Head Cap Screws with Flange寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SFB-M8-10 M8 1.25 10 17 12.6 4.4 1.4 5 2.6 2.5 12 20 6.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SFB-M8-10 M8 1.25 10 17 12.6 4.4 1.4 5 2.6 2.5 12 20 6.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SFB-M8-10 M8 1.25 10 17 12.6 4.4 1.4 5 2.6 2.5 12 20 6.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SFB-M8-10 M8 1.25 10 17 12.6 4.4 1.4 5 2.6 2.5 12 20 6.8 CAD RFQ

*1: SFB Steel - Ferrosoferric Oxide Coating is the standard product.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SFB
Main Body SCM435
Ferrosoferric Oxide
Coating(Black)
Strength Class 10.9

Application

Reducing the size of equipment and devices

Characteristics

  • Socket button head cap screws with wide bearing surface and are resistant to looseness.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Click here to see SFB-M8

Click here to see SFB