Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNHP3S-M5-8 | M5 | 0.8 | 8 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 3.3 | CAD | RFQ |
SNHP3S-M5-10 | M5 | 0.8 | 10 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 3.5 | CAD | RFQ |
SNHP3S-M5-12 | M5 | 0.8 | 12 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 3.8 | CAD | RFQ |
SNHP3S-M5-16 | M5 | 0.8 | 16 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 4.3 | CAD | RFQ |
SNHP3S-M5-20 | M5 | 0.8 | 20 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 4.8 | CAD | RFQ |
SNHP3S-M5-25 | M5 | 0.8 | 25 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 5.3 | CAD | RFQ |
SNHP3S-M5-30 | M5 | 0.8 | 30 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNHP3S | |
---|---|
Screw Body | Equivalent to SUS304 |
Screw Body Strength Class | A2 - 50 |
Plain Washer | SUS304 |
Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Old JIS plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)