Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNHP3S-M6-10 | M6 | 1 | 10 | 13 | 4 | 10 | 1 | 1.5 | 20 | 6.5 | CAD | RFQ |
SNHP3S-M6-12 | M6 | 1 | 12 | 13 | 4 | 10 | 1 | 1.5 | 20 | 6.8 | CAD | RFQ |
SNHP3S-M6-16 | M6 | 1 | 16 | 13 | 4 | 10 | 1 | 1.5 | 20 | 7.5 | CAD | RFQ |
SNHP3S-M6-20 | M6 | 1 | 20 | 13 | 4 | 10 | 1 | 1.5 | 20 | 8.2 | CAD | RFQ |
SNHP3S-M6-25 | M6 | 1 | 25 | 13 | 4 | 10 | 1 | 1.5 | 20 | 8.9 | CAD | RFQ |
SNHP3S-M6-30 | M6 | 1 | 30 | 13 | 4 | 10 | 1 | 1.5 | 20 | 9.9 | CAD | RFQ |
SNHP3S-M6-35 | M6 | 1 | 35 | 13 | 4 | 10 | 1 | 1.5 | 20 | 11 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNHP3S | |
---|---|
Screw Body | Equivalent to SUS304 |
Screw Body Strength Class | A2 - 50 |
Plain Washer | SUS304 |
Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Old JIS plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)