NBK logo

  • Special Screws
  • Increased Productivity

SNHP3S-M8

Hexagon Head Screws with Captive Washer

  • Easy to Use
  • Loss Prevention

Dimension Drawing

SNHP3SHexagon Head Screws with Captive Washer寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
12
16
20
25
30
35
40
45

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D L1 B t T
(Approx.)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNHP3S-M8-12 M8 1.25 12 18 5.5 13 1.6 2 10 13 CAD RFQ
SNHP3S-M8-16 M8 1.25 16 18 5.5 13 1.6 2 10 15 CAD RFQ
SNHP3S-M8-20 M8 1.25 20 18 5.5 13 1.6 2 10 16 CAD RFQ
SNHP3S-M8-25 M8 1.25 25 18 5.5 13 1.6 2 10 18 CAD RFQ
SNHP3S-M8-30 M8 1.25 30 18 5.5 13 1.6 2 10 20 CAD RFQ
SNHP3S-M8-35 M8 1.25 35 18 5.5 13 1.6 2 10 21 CAD RFQ
SNHP3S-M8-40 M8 1.25 40 18 5.5 13 1.6 2 10 23 CAD RFQ
SNHP3S-M8-45 M8 1.25 45 18 5.5 13 1.6 2 10 24 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNHP3S
Screw Body Equivalent to SUS304
Screw Body Strength Class A2 - 50
Plain Washer SUS304
Spring Washer Equivalent to SUS304

Characteristics

  • Hexagon head screws with captive washer compliant with JIS B 1187.
  • Old JIS plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)

Related Services

Product List

Click here to see SNHP3S

Click here to see Increased Productivity