• Special Screws (Bolts)
  • Increased Productivity

SNMS-M5-6-UC

Truss Head Phillips Screws for Sheet Metal

  • Space
  • Easy to Use
  • Decoration

Dimension Drawing

SNMS-UCTruss Head Phillips Screws for Sheet Metal寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMS-M5-6-UC M5 0.8 6 11.8 3.1 2 10 3.6 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNMS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Exterior panels on semiconductor manufacturing equipment, etc.
Reducing the size of equipment and devices

Characteristics

  • These stainless steel cross recessed truss machine screws are for fixing thin plates.
  • The large head ensures a seating surface even on thin plates with large drilled holes, making fixing possible.
  • Because SNMS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SNMS-UC

  • For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SNMS-UCTruss Head Phillips Screws for Sheet Metal


Product List

Click here to see SNMS-M5-UC

Click here to see SNMS-UC